Publish your products
F2300 - Rack, Magazine, Wall Mounted
SEPS2BIM

F2300 - Rack, Magazine, Wall Mounted

Wall mounted magazine rack with nine (9) magazine holding compartments.
Technical specification
  • Unique ref.F2300
  • Product familyRack
  • Product groupMagazine
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1220
  • Width (mm)760
  • Depth (mm)100
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit