Publish your products
L2339 - Hood, Fume, Histopathology Staining
SEPS2BIM

L2339 - Hood, Fume, Histopathology Staining

4.4 out of 5 stars4.4(5 reviews)
Histopathology staining fume hood to be used to contain manual and automatic staining stations. Double sliding doors permit access to entire height and half the width of the hood at one time. Integral fluorescent lighting provided for interior visibility. Unit provided with integral blower and hooks to building systems for exhaust to the atmosphere. Unit provides for front to back flow to protect technicians from volatile staining solution vapors. Base model is 30 inches wide but may be procured in widths up to 72 inches wide. Unit is designed to sit on existing bench tops.
Technical specification
  • Unique ref.L2339
  • Product familyHood
  • Product groupFume
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1600
  • Width (mm)1220
  • Depth (mm)790
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit