Publish your products
L2570 - ncubator, Bacteriological, Single
SEPS2BIM

L2570 - ncubator, Bacteriological, Single

Small bacteriological incubator. It has a corrosion resistant chamber with adjustable shelves and a temperature range of approximately 30-70 degrees centigrade. Used in laboratories to grow cultures.
Technical specification
  • Unique ref.L2570
  • Product familyIncubator
  • Product groupBacteriological
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)990
  • Width (mm)810
  • Depth (mm)740
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit