Publish your products
L5630 - Pipettor, 20-100 Micro Liter
SEPS2BIM

L5630 - Pipettor, 20-100 Micro Liter

Pipettor. Unit operates with a plus or minus 0.5% reproducibility and precision. Used for repetitive deliveries of pre-set reagent volumes from chemicals to sterile solutions.
Technical specification
  • Unique ref.L5630
  • Product familyPipettor
  • Product group20-100 Micro Liter
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)300
  • Width (mm)50
  • Depth (mm)80
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit