Publish your products
L9020 - Tissue Processor, Automatic, 2 Level
SEPS2BIM

L9020 - Tissue Processor, Automatic, 2 Level

Automatic tissue processor. This is a rotating basket immersion type unit that uses a minimum of 10 solvents and two paraffin processing stations. It is controlled by an electrical or electronic timer. The paraffin bath temperature ranges from 50-65 degrees centigrade and is agitated. The fumes are removed by an integral fume collecting system. The process time/step is adjustable between 15 minutes to 24 hours. The drain time/step is 0 to 1 minute. Used to fix, dehydrate, clear and infiltrate tissue specimens to preserve the integrity of their cellular components for light microscopy.
Technical specification
  • Unique ref.L9020
  • Product familyTissue Processor
  • Product groupAutomatic
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1370
  • Width (mm)860
  • Depth (mm)860
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit