Publish your products
M1850 - Typewriter, Electric
SEPS2BIM

M1850 - Typewriter, Electric

Electric typewriter. Unit is an electronic typewriter with spell check and automatic correction. It features 10, 12, or 15 characters per inch pitch, margin adjustment and phrase storage. Used for general typing tasks such as forms, envelopes, labels and letters.
Technical specification
  • Unique ref.M1850
  • Product familyTypewriter
  • Product groupElectric
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)200
  • Width (mm)510
  • Depth (mm)480
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit