Publish your products
M3105 - Cabinet, Warming, F/S, 1 Heated Compartment, Elect
SEPS2BIM

M3105 - Cabinet, Warming, F/S, 1 Heated Compartment, Elect

Freestanding, single or double door warming cabinet with 1 compartment. Compartment and exterior walls are made of stainless steel. Thick fiberglass insulation maintains the interior temperature and prevents the exterior surface from becoming too hot. Equipped with a sealing door, thermostatic temperature control, status display, heat indicating light, over temperature protection, alarms and an air circulating fan. Unit may have an optional temperature recorder. Manufacturer recommends using a fused disconnect switch in the electrical power circuit. Cabinet may also be installed in a recess. Designed for heating and storing of solutions and blankets used in patient care areas.
Technical specification
  • Unique ref.M3105
  • Product familyCabinets
  • Product group Warming
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)760
  • Depth (mm)690
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit