Publish your products
M4015 - Scale, Infant, for Incubator
SEPS2BIM

M4015 - Scale, Infant, for Incubator

Infant scale. Unit comes with a stainless steel platform. It is battery operated and equipped with low battery indicator. It has a self-contained digital LED display with automatic shutoff; accuracy to 1 gram. Unit is designed for daily/serial weighing of infants in incubators and cradle warmers.
Technical specification
  • Unique ref.M4015
  • Product familyScale
  • Product groupInfant
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)30
  • Width (mm)610
  • Depth (mm)360
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit