Publish your products
M5016 - Desk, Refraction w/console, w/o Sink
SEPS2BIM

M5016 - Desk, Refraction w/console, w/o Sink

The ophthalmic refraction desk shall be specifically designed to conduct eye examinations in ophthalmic clinics and hospital. It shall have a control console consisting of three rechargeable instrument wells, two 110v auxiliary switches to control accessories, two low voltage switches to control fixation lights, a separate on/off dimmer control for room lights and an indirect ophthalmoscope control with hanger that provides power to the instrument when lifted. This item may include an optional equipment stand/pole with one to three arms and the ability to accept a phoropter arm. There shall be a swivel Lamp and a trial lens drawer.
Technical specification
  • Unique ref.M5016
  • Product familyDesk
  • Product groupRefraction w/console
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)810
  • Width (mm)1930
  • Depth (mm)810
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit