Publish your products
M5027 - Table, Multiple Instrument, Ophthalmic
SEPS2BIM

M5027 - Table, Multiple Instrument, Ophthalmic

A multiple instrument ophthalmic table. This table is designed to hold up to three ophthalmologic instruments allowing the patient to turn only slightly between them for testing. The table top is adjustable from approximately 26" to 38" and facilitates complete wheelchair accessibility to all instruments.
Technical specification
  • Unique ref.M5027
  • Product familyTable
  • Product groupMultiple Instrument
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)970
  • Width (mm)1500
  • Depth (mm)710
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit