Publish your products
M5030 - Stool, Surgeon, Revolving
SEPS2BIM

M5030 - Stool, Surgeon, Revolving

5.0 out of 5 stars5.0(5 reviews)
Revolving stool. Consists of a padded upholstered seat with height adjustment. Unit rotates and is mounted on ball bearing swivel casters. Designed for use in examinations, treatment, and surgical procedures.
Technical specification
  • Unique ref.M5030
  • Product familyStool
  • Product groupSurgeon
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)640
  • Width (mm)610
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit