Publish your products
M7723 - Electroencephalograph, 32 Channel
SEPS2BIM

M7723 - Electroencephalograph, 32 Channel

32 channel electroencephalograph. Unit consists of a cart, regulated power supply, a chart drive, an input cable, a master electrode selector, a monitor, electronic data storage devices, a computer and a plastic stimulator. Unit features fully automatic or manual operation, photic stimulation and a built-in impedance meter. The unit is designed for maximum efficiency in recording and performing encephalographic studies. The system offers a full range of electrode selection and programmed protocols. This is an advanced diagnostic unit for use in neurology clinics.
Technical specification
  • Unique ref.M7723
  • Product familyElectroencephalograph
  • Product group32 Channel
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1400
  • Width (mm)790
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit