Publish your products
P5350 - Shower, Patient, Psychiatric
SEPS2BIM

P5350 - Shower, Patient, Psychiatric

Psychiatric patient shower. Shall be vandal-proof. Shower head shall be designed for prison use, shall have smooth surfaces with no projection that can be used as a catch or hook; shall have flat back arranged for bolting directly to the wall and shall be tapped for 1/2 inch pipe connecting to tempered water line; the head shall have a tamperproof removable face not less than 3-1/2 inch diameter; the shower head shall be installed not less than 6 feet above the floor and shall deliver the spray within a 3 foot circle.
Technical specification
  • Unique ref.P5350
  • Product familyShower
  • Product groupPatient
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)510
  • Width (mm)250
  • Depth (mm)100
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit