Publish your products
P9056 - Toilet, Floor Mounted, Bariatric
SEPS2BIM

P9056 - Toilet, Floor Mounted, Bariatric

A floor mounted, flush valve toilet with an elongated front and a load capacity of 1,000 pounds. The toilet with be vitreous china with a 1.28 or 1.6 Gpf low water consumption rate with a rear outlet. See manufacturer's literature for recommended flush valves and toilet seats.
Technical specification
  • Unique ref.P9056
  • Product familyToilet
  • Product group Floor Mounted
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)430
  • Width (mm)380
  • Depth (mm)790
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit