Publish your products
R6060 - Refrigerator, Biological, SS, 2 Door, 40 Cu Ft
SEPS2BIM

R6060 - Refrigerator, Biological, SS, 2 Door, 40 Cu Ft

Biological refrigerator. This unit shall have a minimum volume of 40 cubic feet, double doors, stainless steel cooler storage with stainless steel drawers, three adjustable shelves and one stationary stainless steel shelf. This refrigerator is used in research laboratories and hospital pharmacies for storage and dispensing of drugs.
Technical specification
  • Unique ref.R6060
  • Product familyRefrigerator
  • Product groupBiological
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2110
  • Width (mm)1450
  • Depth (mm)910
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit