Publish your products
X1060 - Cabinet, Base, 1 Door
SEPS2BIM

X1060 - Cabinet, Base, 1 Door

Base storage cabinet. The unit is approximately 37" H x 18" W x 22" D and is designed for X-ray department use. The unit has one hinged door (may have two doors) and two adjustable shelves. The cabinet may be constructed of steel or laminated wood.
Technical specification
  • Unique ref.X1060
  • Product familyCabinets
  • Product groupBase
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)940
  • Width (mm)460
  • Depth (mm)560
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit