Publish your products
X3145 - Screen, X-Ray, Protective, Mobile
SEPS2BIM

X3145 - Screen, X-Ray, Protective, Mobile

Mobile X-ray protective screen/barrier. The X-ray barrier provides optically-clear visibility while shielding medical personnel from scatter radiation. Its large clear Pb lead-plastic or acrylic window offers 0.5 mm lead-equivalent protection to the user's head and upper body. The unit is used for effective radiation protection of department personnel during vascular or other procedures. This unit can fit any application with its mobility. Adjustable screens are also available.
Technical specification
  • Unique ref.X3145
  • Product familyScreen
  • Product groupX-Ray
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1900
  • Width (mm)760
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit