Publish your products
X6196 - Injector, CT
SEPS2BIM

X6196 - Injector, CT

CT injector. This unit is a specialized radiographic system that provides sharp, well-defined visual images of the vascular anatomy. The injector introduces a vision radiopaque fluid (contrast medium) into an artery or vein through a small catheter, making vessels contrast with their more radiolucent surrounding. The unit incorporates an electromechanical or pneumatically driven syringe to deliver the contrast medium. The syringe assemblies consist of an electric motor connected to a jackscrew that moves the syringe piston into or out of the syringe barrel. The unit is used in hospitals with radiographic procedures. The unit can be ceiling, wall, or remote stand mounted.
Technical specification
  • Unique ref.X6196
  • Product familyInjector
  • Product groupCT
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1400
  • Width (mm)660
  • Depth (mm)1350
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit