Publish your products
X6605 - Imager, Dental, Digital Image
SEPS2BIM

X6605 - Imager, Dental, Digital Image

Dental imaging system. Used in intra oral x-ray imaging. Computer-aided to enhance image. Storage and printing capabilities for the image. System includes, CPU, CRT, active surface sensor, 120MB HD storage, thermal printer, mobile workstation, and is compatible with any intra oral x-ray system.
Technical specification
  • Unique ref.X6605
  • Product familyImager
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)840
  • Width (mm)610
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit