Publish your products
Clear 683 Vistabrik

Clear 683 Vistabrik

Extraordinarily versatile and available in aesthetically pleasing sizes and styles, Vistabrik offers design possibilities limited only by an architect’s imagination and vision. With an high light transmittance, Vistabrik increases the amount of natural day lighting and creates a much more appealing indoor environment. In short, no other comparable building material provides the beauty, strength, and security needs of Vistabrik. Built tough to resist penetration from high-impact ballistics, and time-tested and proven in a variety of applications, Vistabrik solid glass blocks form durable, transparent masonry panels for interior and exterior use. Because they combine the best in security and aesthetics, Vistabrik is widely used in institutional environments, commercial settings, schools, transportation terminals, and numerous public spaces and buildings, including courthouses, embassies, and police stations. Strength and Security: Vistabrik features low distortion transparency for clear observation through sturdy, 8cm thick glass block partitions into areas where visual supervision is a must. Plus, Vistabrik requires minimal maintenance and replacement costs and is exceptionally durable and highly resistant to impact, bullets, and fire. In short, it’s ideal for any facility subject to vandalism, high noise levels, and other security concerns. Vistabrik combines aesthetic values with structural integrity and resistance, making it a reliable and elegant choice for residential and commercial applications.
Specification
  • Clear 683 Vistabrik Seves Glassblock - Vertical structures

    THERMAL INSULATION U (W/m2 K): 4.1

    SOUND INSULATION (dB): 43

    FIRE RESISTANCE CLASS: NPD

    DIMENSIONS (cm): 14,3x19,4x7,6

    WEIGHT (Kg): 5,1

    PIECES/M2 (pcs/m²): 30

    PACKAGE:

    N. PIECES/BOX: 4

    N. PIECES/PALLET: 180


    glass brick - vetromattone - vetrocemento - brique de verre - bloque de vidrio - solid glass

Technical specification
  • Unique ref.Clear_683_vistabrik
  • Product familyVistabrik
  • Product groupClear 683
  • TypeObject (single object)
  • Date of publishing2020-04-27
  • Edition number1
  • Height (mm)194
  • Width (mm)143
  • Depth (mm)76
Related
  • Material mainGlass
  • Material secondaryGlass
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryBuilding Materials - Glass & Glazing
  • IFC classificationBlock
  • Uniclass 2015 CodePr_20_93_33
  • Uniclass 2015 DescriptionGlass blocks and panels
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitleGlass Glazing
  • OmniClass Number23-15 15 21
  • OmniClass TitleWall Blocks

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe