Publish your products
Harmony® Interior Acrylic Latex (see Super Paint instead)
Archived

Harmony® Interior Acrylic Latex (see Super Paint instead)

Obsolete see Super Paint product instead

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

Harmony® Paint's enhanced formula features Formaldehyde Reducing Technology to promote better indoor air quality. Harmony Paint also delivers great hide and a durable finish that withstand frequent washings. This zero VOC formula meets the most stringent VOC regulations and has achieved GREENGUARD Gold Certification satisfying LEED(R) V4 criteria.

Harmony’s Odor and Formaldehyde Reducing Technology works best when more surface area is painted.

Product Features

  • Formaldehyde Reducing Technology helps improve indoor air quality by reducing VOCs from possible sources like insulation, carpet, cabinets and fabrics.*
  • Odor Eliminating Technology helps reduce common indoor odors so rooms stay fresher longer.*
  • Ant-microbial agents inhibit the growth of mold and mildew on the paint surface and inhibit the growth of bacterial odors.
  • Zero VOC formula tinted with ColorCast Ecotoner® Colorants that do not add VOCs when tinted.
  • Great hide and durable finish that withstands frequent washings.
  • Now all sheens - flat, eg-shel and semi-gloss contain Formaldehyde Reducing Technology.


* The length of time Harmony actively reduces odors and formaldehyde depends on the concentration, the frequency of exposure and the amount of painted surface area.

Specification
  • Obsolete see Super Paint product instead

Technical specification
  • Unique ref.sw-002
  • Product familyPaints and Varnishes
  • Product groupHarmony®
  • TypeObject (single object)
  • Date of publishing2020-02-01
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
  • IFC classificationSurface
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitleFinishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit