This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

L Profile | Special Hot Extruded Steel and Stainless Steel Angle

Unique ref.: specialLprofile
Brand: Siderval
Product family: Siderval
Product group: Special hot extruded Structural steel and stainless steel Profile
Date of publishing: 2018-04-24
Edition number: 1
Type: Object (single object)
Download (8)

L Profile | Special Hot Extruded Steel and Stainless Steel Angle is a steel bar made by hot extrusion.

The peculiarity of the hot extrusion process is that special shapes can be realized on the customer demands/drawings. (We can create custom-made profiles)


L Profile | Special Hot Extruded Steel and Stainless Steel Angle
 is the product to choose when not standard shape dimensions are needed.

Like all our products, it is available in a wide range of dimensions and qualities: stainless steel (304 / 304L, 316 / 316L, 316Ti, 321), carbon steelsuperalloys and even titanium. New shape dimensions can be made on request. 

These special beams can be used for structural and mechanical applications when high mechanical characteristics are needed.

There is a large variety of different equal and unequal stainless steel angles sizes, which can be sourced throughout the world in both imperial and metric sizes. 
If your project requires something non-standard, our manufacturing technology allows us to produce custom sections in the shape and alloy you demand to meet your exact needs.

Different sections and sizes on request. We create your unique profile.

Siderval: your partner for outstanding steel projects.

Contact us and visit our website www.siderval.it

L Profile | Special Hot Extruded Steel and Stainless Steel Angle

Equal Leg Angle
Grades: AISI 304/304L, 316/316L
Further grades available on request
Random lengths: L=20' - 25' (4/7 m)
Otherwise as request

Unequal Leg Tee
Grades: AISI 304/304L, 316/316L
Further grades available on request
Random lengths: L=20' - 25' (4/7 m)
Otherwise as request

Application:

  • structural and mechanical application
  • protection systems
  • balustrades


GENERAL PARAMETERS FOR CUSTOM-MADE SPECIAL PROFILES DESIGN

DIMENSION

  • Fit in a circle of max Ø 200 mm | Inside diameter for hollow profiles: from 20 mm to 160 mm
  • Minimum thickness: 4 mm
  • Internal radii: min 4.0 + 2/0 mm
  • External radii: min 1.5 +/- 0.5 mm Bending tolerance: Max 1 mm/m

LENGTHS

Up to c. 16 m

WEIGHT PER METER

from 1,5 kg/m up to 110 kg/m

TOLERANCES

Depending on profile cross-section and material

MATERIALS

Carbon steel - Stainless steel - Duplex - Titanium - Steel alloys

All required heat treatments are available 

Surface treatments and finishing on demand

SPECIAL PROFILES CHARACTERISTICS:

  • Special section and geometry based on the customer drawing for specific projects
  • Special lengths
  • Special finishing
  • High mechanical properties
  • Special steel qualities (stainless steel grades, carbon steel, alloys)


Material main: Steel
Material secondary: Stainless steel
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Construction - Beams & Lintels
IFC classification: Structural Member
Uniclass 1.4 Code: L6512
Uniclass 1.4 Description: Steel sections
Uniclass 2.0 Code: EE-15-10
Uniclass 2.0 Description: Structure
Uniclass 2015 Code: Pr_20_76_51
Uniclass 2015 Description: Metal sections
NBS Reference Code: 15-10
NBS Reference Description: Structure
CSI MasterFormat 2014 Code: 05 12 23
CSI MasterFormat 2014 Title: Structural Steel for Buildings
OmniClass Number: 23-13 31 21 13 13
OmniClass Title: Steel Bars
CSI UniFormat II Code: B
CSI UniFormat II Title: SHELL
This product is available in:
Africa
  • South Africa
Asia
  • China
  • Georgia
  • Hong Kong
  • India
  • Japan
  • Macau
  • Malaysia
  • Singapore
  • South Korea
  • Taiwan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Israel
  • Jordan
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Costa Rica
  • Mexico
  • United States
Oceania
  • Australia
  • New Zealand
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay

BIMobject®