Unique ref.: | specialuprofile |
---|---|
Brand: | Siderval |
Product family: | Siderval |
Product group: | Special hot extruded Structural steel and stainless steel Profile |
Date of publishing: | 2018-04-24 |
Edition number: | 1 |
Type: | Object (single object) |
U Profile | Special Hot Extruded Steel and Stainless Steel Channel is a structural U-shaped cross-section steel bar made by hot extrusion.
The peculiarity of the hot extrusion process is that special shapes can be realized on the customer demands/drawings. (We can create custom-made profiles)
Like all our products, it is available in a wide range of dimensions and qualities: stainless steel (304 / 304L, 316 / 316L, 316Ti, 321), carbon steel, superalloys and even titanium.
Different shape dimensions and steel quality on request.
This kind of beam can be used for structural and mechanical applications when high mechanical characteristics are needed.
There is a large variety of different stainless steel channel sizes, which can be sourced throughout the world in both imperial and metric sizes.
We produce structural profiles by hot extrusion.
We produce both standard channel sizes and also not standard.
If your project requires something non-standard, our manufacturing technology allows us to produce custom sections in the shape and alloy you demand to meet your exact needs.
Different sections and sizes on request. We create your unique profile.
Siderval: your partner for outstanding steel architecture projects.
Contact us and visit our website www.siderval.it
U Profile | Special Hot Extruded Steel and Stainless Steel Channel
Structural U profile
Steel Grades: AISI 304/304L, 316/316L
Random lengths: L=20' - 25' (4/7m)
Otherwise as request
General tolerances according to ASTM A 484/A 484M
Further grades and dimension available on request
Application:
GENERAL PARAMETERS FOR CUSTOM-MADE SPECIAL PROFILES DESIGN
DIMENSION
LENGTHS
Up to c. 16 m
WEIGHT PER METER
from 1,5 kg/m up to 110 kg/m
TOLERANCES
Depending on profile cross-section and material
MATERIALS
Carbon steel - Stainless steel - Duplex - Titanium - Steel alloys
All required heat treatments are available
Surface treatments and finishing on demand
SPECIAL PROFILES CHARACTERISTICS:
Product url: | https://www.siderval.it/wp-content/uploads/2017/04/U-Profile-_-italiano.pd... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.siderval.it/en/innovation-and-quality/ |
Technical description: | https://www.siderval.it/en/production-process/ |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/siderval/product/specialuprofile
Material main: | Steel |
---|---|
Material secondary: | Stainless steel |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Construction - Steelwork |
---|---|
IFC classification: | Structural Member |
Uniclass 1.4 Code: | L6512 |
Uniclass 1.4 Description: | Steel sections |
Uniclass 2.0 Code: | EE-15-10 |
Uniclass 2.0 Description: | Structure |
Uniclass 2015 Code: | Pr_20_76_51 |
Uniclass 2015 Description: | Metal sections |
NBS Reference Code: | 15-10 |
NBS Reference Description: | Structure |
CSI MasterFormat 2014 Code: | 05 12 23 |
CSI MasterFormat 2014 Title: | Structural Steel for Buildings |
OmniClass Number: | 23-13 00 00 |
OmniClass Title: | Structural and Exterior Enclosure Products |
CSI UniFormat II Code: | B |
CSI UniFormat II Title: | SHELL |
BIMobject®