Publish your products
AEROTUBE AZ smart
AEROTUBE AZ smart
    SIEGENIA

    AEROTUBE AZ smart

    Little effort, big impact: In the "category" of modern pipe
    wall ventilators, AEROTUBE sets the tone. All of its technology
    is in the wall, more specifically: hidden in the tube. Due to
    its versatility, a wide range of ventilation requirements can
    be achieved individually, or as part of a system:

    Wherever there is a demand for supply air or exhaust air
    operation, with its uniform appearance, the AEROTUBE AZ
    active ventilator can be used as a supply air unit in one room
    and as an exhaust air unit in another room.

    Specification
    • Air supply or extraction with high air throughput, also across rooms.

      Whenever exhaust air or supply air is required, the active ventilator AEROTUBE AZ smart can be used in one room as a supply air unit and in another room as an exhaust air unit while maintaining identical optics. Operation in pairs is also possible or combination with other AEROTUBE versions. The WLAN function is available as standard as with AEROTUBE WRG smart – and therefore operation via the SIEGENIA Comfort app is possible.


    Technical specification
    • Unique ref.aerotube_az_smart
    • Product familyVentilation systems
    • Product groupWall-mounted ventilators
    • TypeObject (single object)
    • Date of publishing2019-01-04
    • Edition number1
    • Height (mm)279
    • Width (mm)279
    • Depth (mm)63
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationAir Terminal
    • UNSPSC nameVentilation
    • UNSPSC code401015
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 25 15
    • OmniClass TitleHeating and Ventilating Units
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City