Publish your products
Panelboards
Panelboards
    Siemens US
    Archived

    Panelboards

    P1Up to 400A MCB or MLO, and 100A Max Branch CBP2Up to 600A MLO or MCB Max, and 225A Max Branch CBP3Up to 800A MLO or 600A MCB, and 600A Max Branch CBP4Up to 1200A MLO, 800A MCB , or 200A Fused Switch Main, and 600A CB, 200A Fused Max. BranchApplication Choices
    P5Up to 1600A MLO, 1200A MCB, or 200A Fused Switch Main, and 1200A CB, 1200A Fused Max. Branch
    The Siemens “P Series” of panels offer a stepped approach to power distribution. Anchored at one end with the innovative P1 that offers the industries most flexible designs to virtually eliminate the impact of common mistakes like feed direction, main lug versus main breaker. Adding distribution is also easy with the ability to add feed-thru lugs. With the P1 you can convert from MLO to MCB and vice versa in the field with no change in the panel size. You can even add integral SPD protection or a subfeed breaker, again without increasing the size of the panel. With a minimum number of enclosures (six sizes), the P1 fits the majority of the lighting panel needs in a cost-effective package.

    The next step in the series and with subsequent steps, offers increased capacity and options. The P2 offers maximum flexibility and options to fit the most demanding specifications.

    The P3 is another flexible and innovative panel. Sized more like a lighting panel for those tight areas, the P3 panel packs the power of a distribution panel.

    The P4 offers a mid-sized distribution panel and allows fusible as well as circuit breaker branch and main devices.

    The P5 anchors the other end of the series. Larger fusible and circuit breaker branch and main devices give maximum power to the distribution system.

    The Siemens panelboards have additional flexibility and many additional options - please click on the Selection & Application Guide and specific Panel Information Sheet pdf files to the right for the complete list of options.

    To download a Siemens Revit Families Introduction tutorial video click here.
    Technical specification
    • Unique ref.siemens-101
    • Product familyDistribution Boards and Control Panels
    • Product groupPanelboards
    • TypeObject (single object)
    • Date of publishing2017-01-17
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Control Panels
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit