This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ALPHA 3200 LV switchboard - Single front - Complete set

Unique ref.: siemens_alpha_3200_single_front_complete_set
Brand: Siemens AG
Product family: LV switchboard
Product group: Power disctribution boards
Date of publishing: 2018-01-08
Edition number: 1
Type: Showcase (model)
Download (2)

Our ALPHA system for producing a design-verified switchgear and controlgear assembly offers a consistent, end-to-end system up to 3,200 A, with enclosures and components perfectly coordinated with one another. The SIMARIS configuration software provides you with support throughout the engineering process. The ALPHA power distribution boards are design-verified according to IEC 61439-1/2.

The ALPHA 3200 system is ideal for use in building infrastructure. For applications in the lower voltage range, the system includes the 8GK installation systems and thus the full flexibility of the ALPHA portfolio. The single conductor main bus bar system provides a larger surface area to dissipate heat, reducing the need for copper. The drill-free assembly of the main bus bars reduces the effort needed for copper preparation and assembly.

www.siemens.com/specifications


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Electrical - Distribution
IFC classification: Distribution Element
UNSPSC name: Distribution or control board fixtures
UNSPSC code: 39121108
Uniclass 2.0 Code: PR-70-48-22
Uniclass 2.0 Description: Distribution Boards And Consumer Units
Uniclass 2015 Code: Pr_60_70_22_22
Uniclass 2015 Description: Distribution boards
NBS Reference Code: 70-48-22
NBS Reference Description: Distribution Boards And Consumer Units
CSI MasterFormat 2014 Code: 33 71 00
CSI MasterFormat 2014 Title: Electrical Utility Transmission and Distribution
OmniClass Number: 23-35 31 27
OmniClass Title: Power Distribution Units
CSI UniFormat II Code: D3040
CSI UniFormat II Title: Distribution Systems
This product is available in:
Europe
  • Germany

BIMobject SEEK Properties

Electrical - Distribution

Name Value
Depth 600 mm
Height 2000 mm
Width 350 mm — 1200 mm

BIMobject®