Unique ref.: | Siemens_MV_switchgear_gas-insulated_8DB10_40-5kV |
---|---|
Brand: | Siemens AG |
Product family: | MV switchgear |
Product group: | Gas-insulated switchgear for primary distribution systems |
Width (mm): | 600 |
Height (mm): | 2350 |
Depth (mm): | 2665 |
Date of publishing: | 2018-03-14 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.siemens.com/8DB |
---|---|
Installation instructions: | https://www.siemens.com/8DB |
COBie Product Data Sheet: | |
Product certification: | https://www.siemens.com/8DB |
Technical description: | http://www.siemens.com/specifications |
Instruction video: | https://www.siemens.com/8DB |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/siemens/product/siemens_mv_switchgear_gas-insulated_8db10_40-5kv
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 1200 |
BIMobject Category: | Electrical - Switchgear |
---|---|
IFC classification: | Electric Distribution |
UNSPSC name: | Switchgear systems |
UNSPSC code: | 39121105 |
Uniclass 1.4 Code: | JV1 |
Uniclass 1.4 Description: | Electricity supply |
Uniclass 2.0 Code: | PR-86 |
Uniclass 2.0 Description: | Switchgear And Transformers |
NBS Reference Code: | 86 |
NBS Reference Description: | Switchgear And Transformers |
Name | Value |
---|---|
Depth | 2665 mm |
Height | 2350 mm |
Width | 600 mm |
BIMobject®