Unique ref.: | siemens_MV_switchgear_gas-insulated_8DJH_Compact_24kV |
---|---|
Brand: | Siemens AG |
Product family: | MV switchgear |
Product group: | Gas-insulated switchgear for secondary distribution systems |
Depth (mm): | 775 |
Date of publishing: | 2018-01-07 |
Edition number: | 1 |
Type: | Object (single object) |
The switchgear is offered as a panel block in three different configurations (RRT, RRT-R, RRT-RRT).
Product url: | https://www.siemens.com/8DJHcompact |
---|---|
Installation instructions: | https://www.siemens.com/8DJHcompact |
COBie Product Data Sheet: | |
Product certification: | https://www.siemens.com/8DJHcompact |
Technical description: | https://www.siemens.com/specifications |
Instruction video: | https://www.siemens.com/8DJHcompact |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/siemens/product/siemens_mv_switchgear_gas-insulated_8djh_compact_24kv
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Electrical - Switchgear |
---|---|
IFC classification: | Electric Distribution |
UNSPSC name: | Switchgear systems |
UNSPSC code: | 39121105 |
Uniclass 1.4 Code: | JV1 |
Uniclass 1.4 Description: | Electricity supply |
Uniclass 2.0 Code: | PR-86 |
Uniclass 2.0 Description: | Switchgear And Transformers |
Uniclass 2015 Code: | Pr_60_70_36 |
Uniclass 2015 Description: | High voltage switchgear and transformers |
NBS Reference Code: | 86 |
NBS Reference Description: | Switchgear And Transformers |
CSI MasterFormat 2014 Code: | 26 13 00 |
CSI MasterFormat 2014 Title: | Medium-Voltage Switchgear |
OmniClass Number: | 23-35 31 31 11 |
OmniClass Title: | Distribution Switchgear |
CSI UniFormat II Code: | D5010 |
CSI UniFormat II Title: | Electrical Service and Distribution |
Name | Value |
---|---|
Depth | 775 mm |
Height | 1400 mm — 1700 mm |
Material | Stainless steel ; SF6-Gas |
Width | 700 mm — 1400 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Stainless steel ; SF6-Gas |
BIMobject®