Publish your products
Inswing French Door

Inswing French Door

4.2 out of 5 stars4.2(9 reviews)
  • Certified and labeled (SFI) Douglas Fir or Ponderosa Pine
  • Wood or aluminum clad exteriors
  • Radius inswing doors available
  • 61 factory exterior powder coated standard clad color options
  • Unlimited custom clad colors
  • Ability to mix clad colors
  • Solid forged brass handles & escutcheon plates
  • Multipoint locking mechanism
  • Extruded aluminum frame (.062" thickness)
  • Extruded aluminum panels (.075" thickness)
  • Integral nailing fin
  • Factory applied drip cap
  • Engineered panel stiles
  • Basic jamb width 4 9/16"
  • 5 optional jamb sizes available
  • Extruded bronze tone sill
  • Multitude of glass options
  • 3 widths of simulite bar 7/8" - 1 5/16" - 2"
  • Ability to mix bar widths
  • 4 simulite profiles, Colonial or Contemporary, 5/8" Putty, 7/8" Atherton (wood exterior only)
  • Swing screens available.

Value and beauty merge as you open your home to the world with an elegant set of Sierra Pacific Inswing French Doors. Single or double, with or without sidelites, Inswing French Doors are our most eloquent answer to access and ventilation.

Combine the classic beauty of our Inswing French Door with a graceful radius top, lockrail or bottom panel to create your own unique design. Sierra Pacific Inswing French Doors are not only beautiful, they are durable as well, and built with the precision necessary to meet the highest quality standards.
Technical specification
  • Unique ref.sierrapacificwindows_inswing-french-doors
  • Product familyDoors
  • Product groupDoors
  • TypeObject (single object)
  • Date of publishing2015-02-19
  • Edition number1
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 15
  • OmniClass TitleWood Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit