Publish your products
Panel Base cabinet Height 870mm(379906)

Panel Base cabinet Height 870mm(379906)

Panel - Flat with slightly rounded edge. - 16mm MDF. - Color NCS S 0500-N, water-based UV- hardened. - Nordic Swan Ecolabel.
Specification
  • Width: 16mm Height: 870mm Depth: 585mm
Technical specification
  • Unique ref.379906
  • Product familyPanel
  • Product groupPanel
  • TypeObject (single object)
  • Date of publishing2025-06-11
  • Edition number1
  • Height (mm)870
  • Width (mm)16
  • Depth (mm)585
Related
  • Material mainMDF
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)5.4
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Norway
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit