Publish your products
OptiForm LED area medium OPF-M (Gen1)
Signify

OptiForm LED area medium OPF-M (Gen1)

Gardco OptiForm site and area luminaires are available in three sizes to provide an efficient site lighting luminaire from the pathway to a large parking lot. Featuring the latest in LED technology, OptiForm achieves up to 190 lumens per watt. Eleven optical distributions are available, suitable for a range of outdoor lighting applications. OptiForm features a lightweight design that is easy to install. Service Tag provides ease of maintenance throughout the life of the luminaire.
Specification
  • Product Benefits:
    • Low profile design in three sizes to complement any style of architecture.
    • Provides up to 190 lumens per watt for significant energy savings.
    • Lightweight luminaire for ease of installation.
    • Service Tag feature provides assistance throughout the life of the product.
    Product Features:
    • Unique mounting system with two-piece housing allows for hassle-free installation.
    • Mounting options include standard arm, mast arm, and wall mount.
    • Eleven optical distributions are available.
    • Lumen output ranging from 13,000 to 34,000 lumens.
    • Control options available for additional energy savings.
Technical specification
  • Unique ref.OptiForm-LED-area-medium-OPF-M-Gen1
  • Product familyGardco
  • Product groupArchitectural arm mount;General purpose arm mount
  • TypeObject (single object)
  • Date of publishing2026-07-18
  • Edition number1
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit