Publish your products
Epoxy based medium duty industrial flooring system - MasterTop 1273 AS / 1273 AS R
Epoxy based medium duty industrial flooring system - MasterTop 1273 AS / 1273 AS R
    Sika
    Archived

    Epoxy based medium duty industrial flooring system - MasterTop 1273 AS / 1273 AS R

    MasterTop 1273 AS is a medium load bearing, self leveling, low emission (AgBB conformity), anti-static epoxy resin floor with a smooth finish. MasterTop 1273 AS R is a slip resistant, anti-static flooring epoxy system according to EN 1081 with high mechanical load capacity. The systems are ideal for floors in electronic industry, clean rooms, pharmaceutical and space industry etc. BENEFITS • Low emission • Self-leveling • Seamless • Excellent maintenance and cleaning properties reduces cleaning costs • Easy to apply • Hygienic • Color freedom • Abrasion resistant • Exhibits excellent mechanical strength and anti-static properties • Extremely resistant to water, sea and waste water, as well as resistant to a variety of alkalis, diluted acids, brine, mineral oils, lubricants and fuels For more information, please contact your local Master Builders Solutions representative.
    Specification
    • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa. EN 13813: MasterTop 1273 AS: SR-B1.5-AR1-IR4-Cfl-s2 MasterTop 1273 AS R: SR-B1.5-AR1-IR4-Efl Emissions behavior: AgBB conform, AFSSET conform, A+ classification Slip resistance: Conformity to DIN51130: • MasterTop 1273 AS: R9 / R10 • MasterTop 1273 AS R: R11/ V6 Fire Behavior (EN 13501-1): Cfl-s2 / Efl Colors: available in a wide range of RAL colours
    Technical specification
    • Unique ref.MasterTop_1273_AS_AS-R
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainEpoxy
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit