Publish your products
Epoxy based medium duty industrial ESD flooring system - MasterTop 1273 ESD / 1273 EPA / 1273 EPA E / EPA R
Epoxy based medium duty industrial ESD flooring system - MasterTop 1273 ESD / 1273 EPA / 1273 EPA E / EPA R
Epoxy based medium duty industrial ESD flooring system - MasterTop 1273 ESD / 1273 EPA / 1273 EPA E / EPA R
Epoxy based medium duty industrial ESD flooring system - MasterTop 1273 ESD / 1273 EPA / 1273 EPA E / EPA R
    Sika
    Archived

    Epoxy based medium duty industrial ESD flooring system - MasterTop 1273 ESD / 1273 EPA / 1273 EPA E / EPA R

    MasterTop 1273 ESD is a medium load bearing, self-leveling, low emission (TÜV certified), ESD epoxy system with a smooth finish. MasterTop 1273 EPA is a medium load bearing, self-leveling, low emission, fiber free ESD epoxy system with a smooth finish. MasterTop 1273 EPA E is an economical, light to medium load bearing, self-leveling, low emission, fiber free ESD epoxy system with a smooth finish. MasterTop 1273 EPA R is a fibre free epoxy based, slip resistant, ESD flooring system according to IEC 61340-5-1 with high mechanical load capacity

    The systems are ideal for floors in electronic industry, clean rooms, pharmaceutical and space industry etc. 
    BENEFITS
    • Low emission 
    • Self-leveling 
    • Seamless 
    • Excellent maintenance and cleaning properties reduces cleaning costs 
    • Easy to apply 
    • Hygienic 
    • Color freedom 
    • Abrasion resistant 
    • Exhibits excellent mechanical strength and anti-static properties 
    • Excellent chemical resistance.
    For more information, please contact your local Master Builders Solutions representative.

    Specification
    • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
      EN 13813: SR-B1.5-AR1-IR4- Bfl-s1
      Emissions behavior: AgBB conform, AFSSET conform, A+ classification
      Slip resistance: Conformity to DIN51130: R9
      Fire Behavior (EN 13501-1): Bfl-s1
      Colors: available in a wide range of RAL colours

    Technical specification
    • Unique ref.MasterTop_1273_ESD_EPA_EPA-E_EPA-R
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainEpoxy
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring