Publish your products
Epoxy based medium duty industrial flooring system - MasterTop 1273 SR / 1273 SR AS / MasterTop 1273 SR ESD
Epoxy based medium duty industrial flooring system - MasterTop 1273 SR / 1273 SR AS / MasterTop 1273 SR ESD
    Sika
    Archived

    Epoxy based medium duty industrial flooring system - MasterTop 1273 SR / 1273 SR AS / MasterTop 1273 SR ESD

    MasterTop 1273 SR is a light to medium load bearing, low emission, epoxy resin floor with structured surface. MasterTop 1273 SR AS is a light to medium load bearing, low emission, anti-static epoxy system with structured surface. MasterTop 1273 ESD is a light to medium load bearing, low emission, ESD epoxy system with structured surface. The systems are ideal for floors in warehouse, production halls, electronic industry, clean rooms, pharmaceutical and space industry etc. BENEFITS • Low emission • Comfortable • Seamless • Easy to clean and maintain despite the structured surface • Abrasion resistant • Exhibits excellent mechanical strength • Anti-static properties • Easy to apply • Conductive floor coating • Hygienic • Color freedom • Extremely resistant to water, sea and waste water, as well as resistant to a variety of alkalis, diluted acids, brine, mineral oils, lubricants and fuels For more information, please contact your local Master Builders Solutions representative.
    Specification
    • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa. EN 13813: SR-B1.5-AR1-IR4- Bfl-s1 Emissions behavior: AgBB conform, AFSSET conform, A+ classification Slip resistance: Conformity to DIN51130: • MasterTop 1273 SR: R9 / R10 / R11 • MasterTop 1273 SR AS: R9 • MasterTop 1273 SR ESD: R9 Fire Behavior (EN 13501-1): Bfl-s1 Colors: available in a wide range of RAL colours
    Technical specification
    • Unique ref.MasterTop_1273_SR_SR-AS_SR-ESD
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainEpoxy
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring