Publish your products
Epoxy based industrial waterproof flooring system, anti-static - MasterTop 1289 AS / 1289 AS R
Epoxy based industrial waterproof flooring system, anti-static - MasterTop 1289 AS / 1289 AS R
    Sika
    Archived

    Epoxy based industrial waterproof flooring system, anti-static - MasterTop 1289 AS / 1289 AS R

    MasterTop 1289 AS is a crack bridging, homogeneous anti-static epoxy resin floor and coating for secondary containment according § 19 WHG with approval of building authorities. MasterTop 1289 AS R is a slip resistant, crack bridging, electrostatic (according to EN 1081), waterproofing epoxy flooring system for areas where potential ground water pollutants are manufactured, handled or used. The systems are ideal for floors in industrial, slip resistant and electrostatic floors or secondary containment exposed to medium mechanical wear and chemicals. BENEFITS • Anti-static, conductive according to EN 1081 • High resistance to chemicals • Exhibits excellent mechanical strength • Abrasion resistant • Static crackbridging • Good adhesion to non-porous substrates • Easy to clean and maintain • Easy to apply • Extremely resistant to water, sea and waste water, as well as resistant to a variety of alkalis, diluted acids, brine, mineral oils, lubricants and fuels • Hygienic • Color freedom For more information, please contact your local Master Builders Solutions representative.
    Specification
    • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa. EN 13813: MasterTop 1289 AS: SR-B1.5-AR1-IR4-Bfl-s1 MasterTop 1289 AS R: SR-B1.5-AR1-IR4-Efl Crack bridging: 0,2 mm according to BPG Resistance to ground: MasterTop 1289 AS R: 10⁴ – 10⁶ Ohm (EN1081) Slip resistance: Conformity to DIN51130: • MasterTop 1289 AS: R9 / R10 with texture Fine • MasterTop 1289 AS R: R12 V4 / R12 V10 Fire Behavior (EN 13501-1): Bfl-s1 / Efl Colors: available in a wide range of RAL colours
    Technical specification
    • Unique ref.MasterTop_1289_AS_AS-R
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainEpoxy
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit