Publish your products
Comfort polyurethane flooring system - MasterTop 1325
Sika
Archived

Comfort polyurethane flooring system - MasterTop 1325

MasterTop 1325 is a low emission, crack bridging, noise deadening and sound absorbing comfort polyurethane resin floor with a smooth or anti-slip (MasterTop 1325 R system) and matt finish. MasterTop 1325 series - for crack bridging, noise deadening and sound absorbing, decorative and comfort, bacterio-static, smooth and slip resistant, quality indoor floors where a large degree of comfort and high hygienic standards are required: for example offices, exhibitions and fair grounds, cafeterias, restaurants, schools, health and care facilities, hospitals, etc. Benefits: • Very soft • Comfortable • Seamless • Easy to clean • Hygienic • Bacteriostatic properties according to ISO 22196:2007 • Color freedom • Monochromatic finishes • Finishes with chip and flakes • Available in smooth (MasterTop 1325) and anti-slip (MasterTop 1325 R) finishes For more information, please contact your local Master Builders Solutions representative.
Specification
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. EN 13813: SR-B1,5-AR1-IR4- Bfl-s1 Emissions behaviour: AgBB conform, AFSSET conform, A+ classification Crack bridging (EN 1062-7): Class A 4 (requirement > 1250 μm, result = 2000 μm) Elongation (DIN 53504): 150% Slip resistance: Conformity to DIN51130: R9 Conformity to DIN51130: R10 with MasterTop TC 417W and glass beads (MasterTop 1325 R system) Impact sound reduction (ISO 717-2): With 2-2,5 mm = 2 dB, with 4 mm = 4 dB Fire Behavior (EN 13501-1): Bfl-s1 Colors: RAL Chart
Technical specification
  • Unique ref.MasterTop_1325
  • Product familyMBCC Group (Removed)
  • Product groupFlooring
  • TypeObject (single object)
  • Date of publishing2024-04-01
  • Edition number1
Links
Related
  • Material main2C Polyurethane
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationFloor
  • Uniclass 2015 CodeSs_30_42_54_75
  • Uniclass 2015 DescriptionResin flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 29 13 19
  • OmniClass TitleResinous Flooring