Publish your products
Decorative comfort polyurethane flooring system - MasterTop 1326
Sika
Archived

Decorative comfort polyurethane flooring system - MasterTop 1326

MasterTop 1326 is a decorative, low emission, crack bridging, noise deadening and sound absorbing comfort polyurethane resin floor with a smooth (or anti-slip for MasterTop 1326 R system) and matt finish. The unique characteristics of MasterTop 1326 enable to achieve an artistic end result which makes your floor highly creative and absolutely unique. MasterTop 1326 combines durability with a resilient, seamless finish which is ex-tremely easy to use and guarantees hygiene standards in addition to a brilliant and exclusive design. Benefits: • Soft • Comfortable • Seamless • Easy to clean • Hygienic • Bacteriostatic • Colour freedom • Polychromatic finishes • Free design • Individual, unique and exclusive aesthetics designs. • Finishes with chip and flakes • Available in smooth (MasterTop 1326) and anti-slip (MasterTop 1326 R) finishes. For more information, please contact your local Master Builders Solutions representative.
Specification
  • Substrate quality:

    Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa.

    EN 13813
    SR-B1,5-AR1-IR4- Cfl-s1

    Emissions behaviour:
    AgBB conform, AFSSET conform, A+ classification

    Taber abrasion:
    < 50 mg / 1000 R

    Crack bridging (EN 1062-7):
    Class A 3 (requirement > 500 μm, result = 550 μm)

    Elongation (DIN 53504)
    75%

    Slip resistance:
    Conformity to DIN51130: R9
    Conformity to DIN51130: R10 with MaserTop TC 417W + glass beads (MasterTop 1326 R system)

    Fire Behavior (EN 13501-1):
    Cfl-s1

    Colors:
    RAL Chart 

Technical specification
  • Unique ref.MasterTop_1326
  • Product familyMBCC Group (Removed)
  • Product groupFlooring
  • TypeObject (single object)
  • Date of publishing2024-04-01
  • Edition number1
Links
Related
  • Material main2C Polyurethane
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationFloor
  • Uniclass 2015 CodeSs_30_42_54_75
  • Uniclass 2015 DescriptionResin flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 29 13 19
  • OmniClass TitleResinous Flooring