Publish your products
Polyurethane flooring system, high sound deadening, elastic, satin matt, bacteriostatic, low emission (compliant with AgBB) - MasterTop 1327
Polyurethane flooring system, high sound deadening, elastic, satin matt, bacteriostatic, low emission (compliant with AgBB) - MasterTop 1327
    Sika
    Archived

    Polyurethane flooring system, high sound deadening, elastic, satin matt, bacteriostatic, low emission (compliant with AgBB) - MasterTop 1327

    MasterTop 1327 offers two of the latest noise deadening resin floors in the decorative and comfortable flooring market. They have the same smooth, slip resistant, antibacterial, matt or satin matt and low emission properties as any other member of MasterTop 1300 family. MasterTop 1327-16dB is a unique solid flooring system with the softest properties in our MasterTop 1300 family. MasterTop 1327-20dB is a very durable system build up that provides the best sound deadening properties in the market. MasterTop 1327 series perform best in areas where people demand the most of design and comfort. They will excel in sectors such as homes for elderly people, hospitals, offices, schools etc. • Elastic • Improves acoustics • Solid system • Low emissions • Comfortable • High noise deadening • Sound absorbing • Easy to clean • Crack bridging • Bacteriostatic properties according to ISO 22196:2011 • Color freedom • Available with very soft properties (MasterTop 1327-16dB) and with a very durable system build up (MasterTop 1327-20dB) For more information, please contact your local Master Builders Solutions representative.
    Specification
    • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa. EN 13813: SR-B1.5-AR1-IR4-Cfl-s1 Emissions behavior: AgBB conform, AFSSET conform, A+ classification Slip resistance: Conformity to DIN51130: R9 / R10 Impact sound reduction (ISO 717-2): • MasterTop 1327-16dB: Delta L = 16 dB • MasterTop 1327-20dB: Delta L = 20 dB Fire Behavior (EN 13501-1): Cfl-s1 Colors: available in a wide range of RAL colours
    Technical specification
    • Unique ref.MasterTop_1327
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainPolyurethane
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring