Publish your products
Heavy duty polyurethane floor finish - Ucrete HF60RT
Sika
Archived

Heavy duty polyurethane floor finish - Ucrete HF60RT

Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 150°C. Ucrete HF60RT provides a lightly textured protective floor finish suitable for applications in wet and dry processes environments. It is dense and impervious, providing the ideal floor finish for applications in the food and beverage, pharmaceutical and chemical industries and wherever a robust long lived floor is required. BENEFITS • Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service. • Air quality: Very low VOC emissions. • Non-tainting, even during the application. • Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window. • Temperature and thermal shock resistance. • Chemical resistance: Exceptional resistance to a wide range of chemical aggressors. • Impact resistance: Ucrete HF60RT is able to withstand severe impact loads. • Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers. • Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems. • Safe for workers, products and the environment. For more information, please contact your local Master Builders Solutions representative.
Specification
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13036-4 pendulum test (wet floor using 4S rubber): 40 – 45 Conformity to DIN51130: R10 / R11 Thermal resistance: 6 mm thickness: Minimum Service Temperature (ºC): -25 ºC; Maximum Service Temperature (ºC): +80 ºC; Steam cleanable: Lightly Colors: Red, yellow, green, orange, grey, cream, blue and green/Brown
Technical specification
  • Unique ref.Ucrete_HF60RT
  • Product familyMBCC Group (Removed)
  • Product groupFlooring
  • TypeObject (single object)
  • Date of publishing2024-04-01
  • Edition number1
Related
  • Material mainPolyurethane
  • Material secondaryCement
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationMaterial
  • Uniclass 2015 CodeSs_30_42_54_75
  • Uniclass 2015 DescriptionResin flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 29 13 19
  • OmniClass TitleResinous Flooring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit