Sika Emseal Emshield® DFR2 is a watertight, fire-rated, traffic-durable primary seal for repair, retrofit, and new installations of structural expansion joints in horizontal-plane applications.
EMSHIELD DFR2 eliminates the need for additional fire blankets, mineral wools, liquid sealants, cover plates, or other fire stopping materials.
Can be used alone or under any other expansion joint cover, plate or filler where depth of substrate allows.
EMSHIELD DFR2 builds on EMSEAL's track record of over 30 years of innovation in sealing structural expansion joints with impregnated foam sealants and is part of a comprehensive line of breakthrough, multi-function, structural expansion joint materials offered by EMSEAL. It is tested and certified by Underwriters Laboratories (UL), to the rigors of UL 2079 for deck and floor expansion joints. ONLY FIRE-RATED EXPANSION JOINTS THAT HAVE BEEN UL 2079 TESTED AND CERTIFIED SHOULD BE USED IN A LIFE-SAFETY APPLICATION.
Where UL tested listings do not meet your specific project conditions ask EMSEAL for an engineered judgment.
Features
• For Floors and Decks
• Interior and open air
• Traffic Durable
• Watertight
• 2-Hour Fire Rated to UL 2079
• Non-Invasive Anchoring
• Installed entirely from the deck or floor above--No utility lifts or holding labor required
• No obstructions columns or underslab obstructions from HVAC, electrical, plumbing or mechanical materials
• Eliminates the need for fire blankets and gutters
• Meets the requirements of ASTM E1966, ASTM E119 and ASTM E1399
• One Install Does It All--Fire-Rated, Watertight, Traffic Bearing, 100% Movement, Quiet, Non-Invasive Anchoring, UL 2079 Certified for Decks and Floors
Uses
• Stadiums
• Parking Decks
• Stair Tower Perimeters
• Deck-to-Deck
• Bridge Expansion Joints
• Arenas
• Floors
• Stair/Elevator Tower Perimeters
• Deck-To-Wall
• Interior Floors Under Joint Covers
Standard Sizes
• 1/2" to 4" (12 - 100mm)
Note: Sizes under 1 1/2" (40mm) are manufactured with a single bellows. Larger sizes incorporate multiple bellows. (Above 4" (100mm), see SJS SYSTEM or contact EMSEAL)
Depth of Seal for all sizes: 4" (100mm)
Movement Capability
• Up to 100% Total (+50% and -50% of nominal supplied size)
Color
• Standard color is gray (for other colors contact EMSEAL)
• Standard underside silicone color is also gray. Alternate color coating on bottom side is available as an option--consult EMSEAL.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |