Publish your products
Low emissions epoxy floor system with smooth finish Sikafloor® MultiDur WS-26
Sika

Low emissions epoxy floor system with smooth finish Sikafloor® MultiDur WS-26

Sikafloor® MultiDur WS-26 is a water-based epoxy flooring system with low VOC/AMC emissions. It provides a seamless and smooth semi gloss finish for medium wear conditions. As a water vapour permeable system, it is suitable for applications on substrates with high residual moisture and humidity.

Uses

Sikafloor® MultiDur WS-26 may only be used by experienced professionals.

The System can be used in commercial and public buildings and areas such as:

  • Service facilities
  • Areas with high fire classification requirements
  • Maintenance areas
  • Healthcare facilities and hospitals
  • Manufacturing facilities and workshops

The system may only be used for interior applications.

Characteristics / Advantages

  • Reduces the risk of substrate moisture related problems
  • Approved for higher classification of reaction to fire▪
  • Allows for fast turnaround time during flooring installation
  • Can be applied on substrates with high moisture content
  • Low VOC / AMC emissions
  • Semi-gloss finish
Technical specification
  • Unique ref.multidur-ws-26
  • Product familyFlooring
  • Product groupEpoxy
  • TypeObject (single object)
  • Date of publishing2023-02-15
  • Edition number1
Related
  • Material mainEpoxy
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationBuilding Element
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_31_68_70
  • Uniclass 2015 DescriptionResin floor coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 17 29
  • OmniClass TitleFloor Finishing Coatings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia Africa South America Oceania North America
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Belize
Albania
Armenia
Angola
Bolivia
Australia
Costa Rica
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Cuba
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Dominican Republic
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
El Salvador
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Guatemala
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Haiti
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Honduras
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Jamaica
Cyprus
China
Chad
Paraguay
Nauru
Mexico
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Nicaragua
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Panama
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Puerto Rico
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
The Bahamas
Finland
India
Egypt
Northern Mariana Islands
Trinidad and Tobago
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit