Publish your products
Smooth, unicolour high performance ESD epoxy floor covering Sikafloor® MultiDur ES-25 ESD
Smooth, unicolour high performance ESD epoxy floor covering Sikafloor® MultiDur ES-25 ESD
Smooth, unicolour high performance ESD epoxy floor covering Sikafloor® MultiDur ES-25 ESD
Smooth, unicolour high performance ESD epoxy floor covering Sikafloor® MultiDur ES-25 ESD
    Sika
    Archived

    Smooth, unicolour high performance ESD epoxy floor covering Sikafloor® MultiDur ES-25 ESD

    Sikafloor® MultiDur ES-25 ESD is a tough elastic, decorative and protective dissipative self-smoothing flooring system for concrete or cement screeds with normal up to medium heavy wear. Particularly suitable for areas with requirements for a low electrostatic charge and dissipative surface.

    Uses

    Sikafloor® MultiDur ES-25 ESD may only be used by experienced professionals.

    It is used as:

    Dissipative coloured indoor system for electrostatic protected areas (EPA). Typical applications include industries that want to reduce ESD events and assemble,install, test or transport electrostatic sensitive devices such as:

    • Semiconductors and clean rooms
    • Pharmaceutical industries
    • Automotive industries

    Characteristics / Advantages

    • Body voltage generation < 30 V*
    • Good mechanical and chemical resistance
    • Easy application & easy to clean
    • Tough elastic
    • Conforms to the requirements of ANSI/ESD S20.20 and IEC 61340-5-1
    • Low VOC and particle emission
    • Fulfils ESD-requirements at > 25 % RH/+23 °C**
    Technical specification
    • Unique ref.multidur_es-25_esd
    • Product familyFlooring
    • Product groupEpoxy
    • TypeObject (single object)
    • Date of publishing2018-04-25
    • Edition number1
    Related
    • Material mainEpoxy
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 DescriptionResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit