Publish your products
Very heavy duty, trowel grade, polyurethane cement hybrid flooring system Sikafloor® PurCem® HM-20
Very heavy duty, trowel grade, polyurethane cement hybrid flooring system Sikafloor® PurCem® HM-20
Very heavy duty, trowel grade, polyurethane cement hybrid flooring system Sikafloor® PurCem® HM-20
Very heavy duty, trowel grade, polyurethane cement hybrid flooring system Sikafloor® PurCem® HM-20
    Sika
    Archived

    Very heavy duty, trowel grade, polyurethane cement hybrid flooring system Sikafloor® PurCem® HM-20

    Sikafloor® PurCem® HM-20 is a trowel applied coloured flooring screed suitable for areas subject to high temperature shocks and heavy loading, abrasion and chemical exposure. Sikafloor® PurCem® HM-20 is based on polyurethane cement technology and is part of the Sikafloor® PurCem® flooring range.

    Uses

    Sikafloor® PurCem® HM-20 may only be used by experienced professionals.

    The System can be used in industrial buildings such as:

    • Chemical and processing facilities
    • Food and beverage facilities
    • Catering and industrial kitchens
    • Manufacturing facilities and workshops
    • Mining and metal processing facilities
    • Recycling plants

    Please note:

    • The System may only be used by experienced professionals.

    Characteristics / Advantages

    • High abrasion resistance
    • Good resistance to specific chemicals
    • Easy to clean and maintain
    • Good impact resistance
    • Low maintenance
    • Good slip resistance
    • Seamless and hygienic
    • Tolerant to substrates with high moisture content
    Technical specification
    • Unique ref.purcem_hm-20
    • Product familyFlooring
    • Product groupPU Hybrid
    • TypeObject (single object)
    • Date of publishing2018-04-25
    • Edition number1
    Related
    • Material mainPolyurethane
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 DescriptionResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes