Publish your products
Madeira® Vinyl Replacement French Sliding Patio Door

Madeira® Vinyl Replacement French Sliding Patio Door

A wide stile and rail design of the Madeira French Sliding Patio Door provides a classic, elegant appearance while advanced features will help make your home more beautiful and energy efficient.
  • Double-strength, tempered glass increases strength and safety
  • Unique sill design that forces water away from your home
  • Fully interlocking meeting rail and fin seal weatherstripping reduce air and water infiltration
  • A multi-point locking system secures the panel with one easy-to-use handle
  • The door panel opens and closes with ease on corrosion-resistant rollers

OVERVIEW
Simonton Madeira
Simonton Madeira™ windows and doors feature a traditional frame design that complements classic architecture. Madeira offers energy efficiency that far outperforms ENERGY STAR® standards, helping you reduce heating and cooling bills. Available Decorum® by Simonton styling options will enhance your home's appearance with a wide selection of colors, hardware finishes, and decorative glass and grid designs.
  • ProSolar® Low E glass with Argon gas is standard while ProSolar Shade Low E glass and Eco3™ triple-pane glass packages are available for maximum efficiency
  • Decorum® exterior colors and decorative glass and grid options provide a custom look
  • The wide-frame design complements classic architecture
  • Choose from a complete selection of styles, including a Patio Door and Hinged Patio Door

All features and options not available on all styles

Styles Available in the Madeira Series


Madeira Double-Lifetime Limited Warranty
We know buying windows and patio doors is a big investment. An investment you want protected. That’s why we back all Simonton Madeira™ windows and doors with a comprehensive warranty covering vinyl, hardware, screens, and insulating glass units. The warranty also includes labor and a Lifetime Glass Breakage Warranty

ENERGY STAR

Simonton windows and doors can be ordered to meet ENERGY STAR guidelines for any region of the country. So, now matter where you live, you can get energy-efficient windows and patio doors. All of which helps reduce your heating and cooling costs and meet guidelines set by the EPA and US Department of Energy.

AAMA Gold Certification

Thanks to AAMA Gold Certification, you can be sure Simonton windows and doors meet the highest performance standards for air and water infiltration resistance, structural integrity and forced entrys.
Technical specification
  • Unique ref.simonton-windows-madeira-french-sliding-patio-door
  • Product familySliding Doors
  • Product groupMadeira®
  • TypeObject (single object)
  • Date of publishing2014-01-20
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding Doors

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit