Publish your products
ProFinish® Master Vinyl Single Hung New Construction Window

ProFinish® Master Vinyl Single Hung New Construction Window

Featuring a streamlined beveled exterior and fusion-welded construction, the Master series Single Hung offers one operable sash and is an attractive, durable window for your new home.

  • Meeting rail overlaps and interlocks for a weather-resistant seal
  • Lift rail molded into the sash for greater stability
  • Bottom sash tilts in for easy cleaning.
  • Sash raise and lower with ease
ProFinish Master Series

Superior air, water and structural ratings define the Master series. Together with an integral nailing fin and J-channel for streamlined installation, an attractive beveled frame and advanced glass options the Master series is the perfect choice for your new home.

  • An across-the-line R-50 performance rating makes Master series ideal for use with storm shutters
  • Available ProSolar® Low E glass with Argon gas and the Supercept™ spacer system increase energy efficiency
  • A complete selection of styles allows you to choose the ideal combination
  • White, tan and driftwood colors are available, along with a wide choice of glass and grid options

Features & options are not available on all styles.
Series may not be available in all areas of the country.

Styles Available in the ProFinish Master Series



Lifetime Limited Warranty

For homeowner peace of mind, ProFinish® Master windows and doors feature a Lifetime Limited Warranty on vinyl and a 20-year warranty on hardware, screens and glass.

ENERGY STAR

Simonton windows and doors can be ordered to meet ENERGY STAR guidelines for any region of the country. So, now matter where you live, you can get energy-efficient windows and patio doors. All of which helps reduce your heating and cooling costs and meet guidelines set by the EPA and US Department of Energy.

AAMA Gold Certification

Thanks to AAMA Gold Certification, you can be sure Simonton windows and doors meet the highest performance standards for air and water infiltration resistance, structural integrity and forced entry.

Technical specification
  • Unique ref.simonton-windows-profinish-master-vinyl-singlehung
  • Product familySingle-Hung Windows
  • Product groupProFinish®
  • TypeObject (single object)
  • Date of publishing2014-11-25
  • Edition number1
Classification
  • BIMobject CategoryWindows - Single Hung Windows

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit