We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Siniat Nida ceiling DK/MFC - 25

Unique ref.: DK_MFC_25_ceiling
Brand: Siniat PL
Product family: Ceilings
Product group: Suspended ceilings
Date of publishing: 2017-09-20
Edition number: 1
Type: Object (single object)
Download (7)
Suspended ceilings function aesthetically, hiding installations or structural components of the ceiling running above. They also create a fire resistant barrier and insulate the room acoustically and thermally. The sheathing of the ceiling construction is usually a 12.5 mm or 15 mm plasterboard. Special sound-absorbing ceilings use perforated plasterboards. The construction of a suspended ceiling grid consists of cold-formed sections installed in a single or double layered crossover. Suspended ceilings are hung on either rotary hangers with a spring and fixing rods or, in the case of fire protection ceilings, on nonius hangers or components for direct installation.

Suspended ceiling on a double-layered crossover steel strucutre (NIDA MF) with a 2x12.5 mm plasterboard layer.
System's properties depending on used panel types:
  • NIDA DK/MFC-25/Expert: weight 19.1 kg/m2.
  • NIDA DK/MFC-25/Woda: weight 20.1 kg/m2.
  • NIDA DK/MFC-25/Ogien+: weight 22.7 kg/m2; fire resistance EI45.
  • NIDA DK/MFC-25/WodaOgien+: weight 22.7 kg/m2; fire resistance EI45.
  • NIDA DK/MFC-25/Twarda: weight 28.3 kg/m2; fire resistance EI45.
  • NIDA DK/MFC-25/Hydro: weight 24.3 kg/m2; fire resistance EI45.


Material main: Gypsum
Material secondary: Steel
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Gypsum board
UNSPSC code: 30161509
Uniclass 1.4 Code: JK10
Uniclass 1.4 Description: Plasterboard dry lining/partitions/ceilings
Uniclass 2.0 Code: SS-25-10-30-35
Uniclass 2.0 Description: Gypsum Board Partition Systems
Uniclass 2015 Code: Ss_30_25_10_10
Uniclass 2015 Description: Board suspended ceiling systems
NBS Reference Code: 25-10-30-35
NBS Reference Description: Gypsum Board Partition Systems
CSI MasterFormat 2014 Code: 09 50 00
CSI MasterFormat 2014 Title: Ceilings
OmniClass Number: 23-15 19 00
OmniClass Title: Ceiling Coverings, Claddings, and Linings
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Czech Republic
  • Estonia
  • Hungary
  • Latvia
  • Lithuania
  • Poland
  • Romania
  • Slovakia
  • Ukraine

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Application Ceiling
Material Gypsum Plasterboard ; Steel
Thickness 95 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Gypsum Plasterboard ; Steel

BIMobject®