Publish your products
Boxer easy-chair
Skandiform
Archived

Boxer easy-chair

Easy-chair. Chassis in chromium or silver lacquered metal. Boxer table is the perfect partner. Designer: Claesson Koivisto Rune "The name Boxer originates from the similarity with the Boxer dog. Looked at from the side it has the same springiness in its profile. And not to forget, both the easy-chair and armchair are extremely comfortable."
Technical specification
  • Unique ref.F-288
  • Product familyEasy-chairs-sofas
  • Product groupBoxer
  • TypeObject (single object)
  • Date of publishing2011-12-20
  • Edition number1
  • Height (mm)730
  • Width (mm)780
  • Depth (mm)800
Related
  • Material mainFabric
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)25
Classification
  • BIMobject CategoryFurniture - Armchairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit