Publish your products
Sloan DropSpot™ On-wall Bi-level Cooler - DRS125
Sloan DropSpot™ On-wall Bi-level Cooler - DRS125

    Sloan DropSpot™ On-wall Bi-level Cooler - DRS125

    Sloan's DropSpot™ Bi-level Cooler is uniquely designed with style to promote sustainable drinking practices. It is available in both stainless and black finishes. ADA compliant when installed properly. Rough-in matches other manufacturers' for easy replacement. Anti-microbial push bar and bubbler offers hygienic usage and ease of cleaning. Patent pending push bar is activated with any touch point and provides easy access for cartridge replacement. Drop-down door assembly provides easy access to filter, making maintenance and filter change a no-sweat experience.

    Specification
    • Features

      Sloan Bi-Level Cooler is available in both Stainless and Black, filtered and unfiltered, refrigerated and unrefrigerated options.

      • Antimicrobial bubbler, push bar, and other components
      • ADA compliant when installed properly
      • Rough-in matches other manufacturers' recommended rough-in locations for easy replacement
      • Drop-down door assembly provides easy access to filter
      • Patent pending push bar designed to be activated at any touch point and to provide easy access for cartridge replacement
      • Available with Optional Water Filter.
      • 3000 gallon filter (applicable to filtered units only) effectively reduces Total PFAS, lead, microplastics, cysts, Particulates Class 1, and chlorine
      • Optional filter certified to comply with NSF-42, NSF-53, and NSF-401 standards
      • Chilling capacity of 8.0 gph of 50F drinking water, based on 80F inlet water and 90F ambient (applicable to refrigerated units only), Refrigerant R-134A
    Technical specification
    • Unique ref.bottle-filler-dropspot-drs125
    • Product familyBottle Fillers & Water Coolers
    • Product groupDropSpot
    • TypeObject (single object)
    • Date of publishing2026-06-23
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code22 47 13
    • CSI MasterFormat 2014 TitleDrinking Fountains
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains

    Region availability

    Asia North America South America Africa
    Afghanistan
    Anguilla
    Argentina
    Egypt
    Armenia
    Antigua and Barbuda
    Bolivia
    Azerbaijan
    Aruba
    Brazil
    Bahrain
    Barbados
    Chile
    Bangladesh
    Belize
    Colombia
    Bhutan
    Bermuda
    Ecuador
    British Indian Ocean Territory
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Brunei
    Canada
    French Guiana
    Cambodia
    Caribbean Netherlands
    Guyana
    China
    Cayman Islands
    Paraguay
    Christmas Island
    Collectivity of Saint Martin
    Peru
    Cocos (Keeling) Islands
    Costa Rica
    Suriname
    Georgia
    Cuba
    Uruguay
    Hong Kong
    Curaçao
    Venezuela
    India
    Dominica
    Indonesia
    Dominican Republic
    Iran
    El Salvador
    Iraq
    Greenland
    Israel
    Grenada
    Japan
    Guadeloupe
    Jordan
    Guatemala
    Kazakhstan
    Haiti
    Kuwait
    Honduras
    Kyrgyzstan
    Jamaica
    Laos
    Martinique
    Lebanon
    Mexico
    Macau
    Montserrat
    Malaysia
    Nicaragua
    Maldives
    Panama
    Mongolia
    Puerto Rico
    Myanmar (Burma)
    Saint Kitts and Nevis
    Nepal
    Saint Lucia
    North Korea
    Saint Pierre and Miquelon
    Oman
    Saint Vincent and the Grenadines
    Pakistan
    Saint-Barthélemy
    Palestine
    Sint Maarten
    Philippines
    The Bahamas
    Qatar
    Trinidad and Tobago
    Saudi Arabia
    Turks and Caicos Islands
    Singapore
    U.S. Virgin Islands
    South Korea
    United States
    Sri Lanka
    Syria
    Taiwan
    Tajikistan
    Thailand
    Türkiye
    Turkmenistan
    United Arab Emirates
    Uzbekistan
    Vietnam
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit