Publish your products
Fastlane Glassgate 150 LX Security Turnstile
Fastlane Glassgate 150 LX Security Turnstile
Fastlane Glassgate 150 LX Security Turnstile
Fastlane Glassgate 150 LX Security Turnstile
Fastlane Glassgate 150 LX Security Turnstile

    Fastlane Glassgate 150 LX Security Turnstile

    Advanced Technology, Intelligent Performance

    The Fastlane Glassgate 150 LX optical turnstile features quiet operation, concealed infrared detection, and programmable architectural glass illumination. Engineered with bolt-for-bolt compatibility with the original Glassgate 150, the GG150 LX delivers premium performance—available for both new installations and straightforward retrofit projects.


    Deployment Flexibility

    Engineered for both new installations and retrofit projects.

     Bolt-for-bolt compatibility with the original Fastlane Glassgate 150

     Identical mounting points preserve existing infrastructure investments

     Straightforward installation minimizes deployment complexity


    Refined User Experience

    Premium design and operation engineered for high-performance environments. Whisper-quiet operation with advanced barrier brake technology

     Architectural glass illumination with programmable RGB LED lighting

     Sculpted profile design with 3D CAD lofted aesthetic

     Barriers close safely when an obstruction is detected

     Fire alarm integration for emergency egress


    Advanced Security Technology

    Next-generation detection and processing for unparalleled accuracy and threat assessment.

    20-beam concealed infrared matrix with no visible detection windows

     Detects tailgaters as close as 1/4” (5mm) apart

     Differentiates body mass from smaller objects

     Compatible with Access Control, CCTV, and building management systems

    Fastlane Connect™ ethernet communications for remote control and diagnostic turnstile control from any device.

     Optional visitor management input

    Keywords: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, anti tailgating access control, electric gate, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, security turnstile gate, turn style gate, optical turnstiles, entrance access control, turnstile access control security systems, employee entrance turnstile, anti tailgating security, physical access control, speed gates, barrier turnstiles, lobby security, entrance security, security alarms, pedestrian security, gates, barrier gates, entry gates, pedestrian turnstiles, waist high turnstiles, full height turnstiles, high security, barrier free turnstiles, glass barrier turnstiles, barrier arm turnstiles, access gate, speed gate, turnstile, corporate security, door security, physical security.

    Specification
      • Product family: Turnstiles and Speedgates
      • Product group: Optical Turnstiles

      Turnstile pedestal dimensions — standard & ADA

      • Height: 39″
      • Width: 6.3″
      • Length: 48.6″

      Turnstile barrier glass dimensions

      • Height from floor: 34.2”
      • Standard width: 11”
      • ADA width: 16”

      Turnstile lane width

      • Standard lane: 26″
      • ADA lane: 36″

      Available turnstile end panels

      • NEW lofted design


      Keywords: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, anti tailgating access control, electric gate, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, security turnstile gate, turn style gate, optical turnstiles, entrance access control, turnstile access control security systems, employee entrance turnstile, anti tailgating security, physical access control, speed gates, barrier turnstiles, lobby security, entrance security, security alarms, pedestrian security, gates, barrier gates, entry gates, pedestrian turnstiles, waist high turnstiles, full height turnstiles, high security, barrier free turnstiles, glass barrier turnstiles, barrier arm turnstiles, access gate, speed gate, turnstile, corporate security, door security, physical security.

    Technical specification
    • Unique ref.security-turnstiles-fastlane-glassgate-150-LX
    • Product familySecurity Optical Turnstiles
    • Product groupSecurity Speed Gates
    • TypeObject (single object)
    • Date of publishing2026-03-10
    • Edition number1
    • Height (inches)39
    • Width (inches)6.3
    • Depth (inches)48.6
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)119
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
    • IFC classificationDoor
    • UNSPSC nameGate barrier systems
    • UNSPSC code46161510
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23
    • OmniClass TitleAccess Control Turnstiles

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit