Publish your products
Fastlane Passgate 300 Security Turnstile

Fastlane Passgate 300 Security Turnstile

Single Barrier with Versatility

A new take on a classic, the Passgate 300 unit is a single pedestal, single barrier gate available in multiple heights and widths to suit a wide range of applications. Utilizing the proven GG300 engine the new Passgate is designed as an accessory to the hugely successful Fastlane Turnstile range. Conceived for use as an occasional lane for deliveries and oversized objects that may not fit through our standard range.

IP enabled

Passgate 300 features Fastlane Connect™, a TCP/IP communication and control system that enables Web-based turnstile control from any PC, tablet, smartphone, or from Fastlane’s Multilane Controller.

Operation

Passgate is designed to be a physical deterrent to unauthorized access under supervision of reception or security staff. It opens to allow passage upon command from the guard desk via a pusbutton or after a user presents proper authorization.

The glass barrier swings open in the direction of travel. The barrier then either:

  • Remains open for a configurable period of time between 1 and 20 seconds to allow one or more individuals to pass through
  • Stays open until security staff remotely closes the gate, allowing any amount of people to walk through in either direction

In the event the barrier is forced open, local visual and audible alarms activate and an additional alarm can be output to the access control system.

User-friendly and safe

The Passgate barrier automatically breaks away in either direction to minimize injury or damage.

Optionally, the barrier can be configured to automatically open in the exit direction upon fire alarm or power outage.

Keywords: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, anti tailgating access control, electric gate, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, security turnstile gate, turn style gate, optical turnstiles, entrance access control, turnstile access control security systems, employee entrance turnstile, anti tailgating security, physical access control, speed gates, barrier turnstiles, lobby security, entrance security, security alarms, pedestrian security, gates, barrier gates, entry gates, pedestrian turnstiles, waist high turnstiles, full height turnstiles, high security, barrier free turnstiles, glass barrier turnstiles, barrier arm turnstiles, access gate.

Specification
    • Product family: Turnstiles and Speedgates
    • Product group: Passgate 

    Gate pedestal dimensions — standard & ADA

    • Height: 38.0” (965 mm)
    • Diameter: 9.4” (240 mm)

    Gate barrier height - 5 options

    • 70.9” (1800 mm)
    • 66.9″ (1700mm)
    • 59.1 (1500 mm)
    • 47.2 (1200 mm)
    • 38” (965 mm)

    Gate lane width

    • Standard glass lane: 23.6” (600 mm)
    • 27.5” (700 mm)
    • 39.3” (1000 mm)

    Available gate end panels

    • Round

    Keywords: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, anti tailgating access control, electric gate, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, security turnstile gate, turn style gate, optical turnstiles, entrance access control, turnstile access control security systems, employee entrance turnstile, anti tailgating security, physical access control, speed gates, barrier turnstiles, lobby security, entrance security, security alarms, pedestrian security, gates, barrier gates, entry gates, pedestrian turnstiles, waist high turnstiles, full height turnstiles, high security, barrier free turnstiles, glass barrier turnstiles, barrier arm turnstiles, access gate.

Technical specification
  • Unique ref.security-turnstiles-fastlane-passgate-300
  • Product familySecurity Access Control Gates
  • Product groupSecurity ADA Swing Gates
  • TypeObject (single object)
  • Date of publishing2023-03-07
  • Edition number1
  • Height (inches)38
  • Width (inches)9.4
  • Depth (inches)9.4
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)52.9
Classification
  • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
  • IFC classificationDoor
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit